[Type 1] Center Drill EA824EA-6 (Part Numbers)

[Type 1] Center Drill EA824EA-6
  • Volume Discount

【Product Specifications】
・Material-SKH51
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering.
・Angle…60°
・Tip dia.…6
・Body dia.…16
・Length…90

Part Number

Configured Part Number is shown.

EA824EA-6

Part Number
EA824EA-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EA-6 in the [Type 1] Center Drill EA824EA-6 series.

Additional Products in this Category

Tech Support