• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Type 1] Center Drill EA824EA-5B

[Type 1] Center Drill EA824EA-5B

【Product Specifications】
・Material-SKH51
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering.
・Angle…60°
・Tip dia.…5
・Body dia.…12
・Length…69

Part Number

Configured Part Number is shown.

EA824EA-5B

Part Number
EA824EA-5B
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support