• Aviso de Mantenimiento: El sitio no estará disponible debido a labores de mantenimiento de 8:00 pm el día 23/11/2019 a 8:00 am el día 24/11/2019 (horario del centro). Disculpe cualquier inconveniente.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 11/23/2019 to 8:00 a.m. 11/24/2019 (CST). We apologize for the inconvenience.

Sharp blade straight drill set for the Lower Hole of Screw [Hss] EA824BJ-9

Sharp blade straight drill set for the Lower Hole of Screw [Hss] EA824BJ-9
  • Volume Discount

【Product Specifications】
・…〈Extra Masamune 〉
・Material …HSS (High-Speed Steel )
・With Cross &Point Thinning
・Highly Superior Fitting Precision, Not Requiring Centering Processing
・Qty. Per Unit …9pcs
・Size (mm) …2.5・3.3(3pcs )4.2(2pcs )5.0・6.8・8.5

Part Number

Configured Part Number is shown.

EA824BJ-9

Part Number
EA824BJ-9
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824BJ-9 in the Sharp blade straight drill set for the Lower Hole of Screw [Hss] EA824BJ-9 series.

Additional Products in this Category

Tech Support