[Co-HSS] Straight Drill EA824AG-13.0

[Co-HSS] Straight Drill EA824AG-13.0
  • Volume Discount

【Product Specifications】
・Material-Cobalt high-speed steel
・Blade tip dia. x Length…13.0 x 151mm
・Groove Length…101
・Qty.…1

Part Number

Configured Part Number is shown.

EA824AG-13.0

Part Number
EA824AG-13.0
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support