[HSS] Straight Drill EA824AF-10.0

[HSS] Straight Drill EA824AF-10.0
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Since the drill shape is tapered,its shape provides less shock and high cutting capacity. (Manufacturer's comparison)
・Blade tip dia.…10.0
・Length…133
・Groove Length…87
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA824AF-10.0

Part Number
EA824AF-10.0
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support