[HSS] Straight Drill (2 pcs) EA824AF-1.5【2 Pieces Per Package】

[HSS] Straight Drill (2 pcs) EA824AF-1.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Since the drill shape is tapered,its shape provides less shock and high cutting capacity. (Manufacturer's comparison)
・Blade tip dia.…1.5
・Length…40
・Groove Length…18
・Qty. per unit…2 pcs

Part Number

Configured Part Number is shown.

EA824AF-1.5

Part Number
EA824AF-1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support