Drill for Iron Work [HSS] EA824-9.5

Drill for Iron Work [HSS] EA824-9.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…9.5 x 127mm
・Groove Length…92mm
・Qty. per unit…1

Part Number

Configured Part Number is shown.

EA824-9.5

Part Number
EA824-9.5
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support