• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Drill for Iron Work [HSS] EA824-4.8【2 Pieces Per Package】

Drill for Iron Work [HSS] EA824-4.8
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…4.8 x 89mm
・Groove Length…59mm
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA824-4.8

Part Number
EA824-4.8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support