• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Drill Bit [HSS] EA824-4.3

Drill Bit [HSS] EA824-4.3
  • Volume Discount

【Product Specifications】
・…〈Extra Masamune 〉
・Material …HSS (High-Speed Steel )
・Cross &Point Thinning Addapted
・Highly Superior Fitting Precision, Requiring No Centering Or Processing
・Stainless 、Iron 、Cupper 、Aluminum For
・Cutting edge Dia. …4.3
・Full length …83
・Qty. Per Unit …2 Pcs

Part Number

Configured Part Number is shown.

EA824-4.3

Part Number
EA824-4.3
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support