Drill for Iron Work [HSS] EA824-4【2 Pieces Per Package】

Drill for Iron Work [HSS] EA824-4
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…4.0 x 83mm
・Groove Length…54mm
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA824-4

Part Number
EA824-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824-4 in the Drill for Iron Work [HSS] EA824-4 series.

Additional Products in this Category

Tech Support