Drill for Iron Work [HSS] EA824-3.5【2 Pieces Per Package】

Drill for Iron Work [HSS] EA824-3.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…3.5 x 73mm
・Groove Length…45mm
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA824-3.5

Part Number
EA824-3.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824-3.5 in the Drill for Iron Work [HSS] EA824-3.5 series.

Additional Products in this Category

Tech Support