• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Drill for Iron Work [HSS] EA824-13

Drill for Iron Work [HSS] EA824-13
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…13 x 152mm
・Groove Length…114mm
・Qty. per unit…1

Part Number

Configured Part Number is shown.

EA824-13

Part Number
EA824-13
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support