[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VB-112

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VB-112
  • Volume Discount

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…12 x 19 x 65mm

Part Number

Configured Part Number is shown.

EA819VB-112

Part Number
EA819VB-112
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support