• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VA-112

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VA-112
  • Volume Discount

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…12 x 19 x 65mm

Part Number

Configured Part Number is shown.

EA819VA-112

Part Number
EA819VA-112
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support