• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-8

[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-8
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・TiAIN coating
・Case-110×95×25(H)mm
・EA819VH-3 , -5 , -6 , -8 , -10 , -12

Part Number

Configured Part Number is shown.

EA819V-8

Part Number
EA819V-8
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support