[TiAIN Coating] Carbide Bar Set (6mm)(5 Pcs) EA819V-4

[TiAIN Coating] Carbide Bar Set (6mm)(5 Pcs) EA819V-4
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・TiAIN coating
・Case-110×95×25(H)mm
・EA819VC-6 , -8 , -10 , -12 , -16

Part Number

Configured Part Number is shown.

EA819V-4

Part Number
EA819V-4
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support