[TiAIN Coating] Carbide Bar (6mm) (10 Pcs) EA819V-3 (Part Numbers)

[TiAIN Coating] Carbide Bar (6mm) (10 Pcs) EA819V-3

【Product Specifications】
・Shaft dia.-6mm
・Blade dia. x Blade length-10 x 19, 12 x 25, 10 x 19, 12 x 25, 12 x 10.8, 10 x 16, 12 x 25, 10 x 19, 12 x 25, 12 x 30mm

Part Number

Configured Part Number is shown.

EA819V-3

Part Number
EA819V-3
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819V-3 in the [TiAIN Coating] Carbide Bar (6mm) (10 Pcs) EA819V-3 series.

Additional Products in this Category

Tech Support