[Carbon Coating] Carbide Bar for Aluminum (5 Pcs) EA819V-21

[Carbon Coating] Carbide Bar for Aluminum (5 Pcs) EA819V-21
  • Volume Discount

【Product Specifications】
・Shaft dia.-6mm
・Blade dia. x Blade length-12 x 25, 12 x 25, 12 x 10.8, 12 x 25, 12 x 30mm
・Applicable material-Aluminum and plastic

Part Number

Configured Part Number is shown.

EA819V-21

Part Number
EA819V-21
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support