• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-17

[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-17
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・TiAIN coating
・Case-110×95×25(H)mm
・EA819VB-4 , -5 , -6 , -8 , -10 , -12

Part Number

Configured Part Number is shown.

EA819V-17

Part Number
EA819V-17
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support