[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-10

[TiAIN Coating] Carbide Bar Set (6mm)(6 Pcs) EA819V-10
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・TiAIN coating
・Fine diamond cut
・Case-110×95×25(H)mm
・EA819VB-106 , VC-106 , VD-106 , VG-108 , VH-106 , VJ-106

Part Number

Configured Part Number is shown.

EA819V-10

Part Number
EA819V-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support