Diamond Bar (6mm Shaft) (6 Pcs) EA819SY-76

Diamond Bar (6mm Shaft) (6 Pcs) EA819SY-76
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#50〈Set Details〉EA819DL-11(dia.7×8mm)EA819DL-12(dia.8×10mm)EA819DL-14(dia.10×10mm)EA819DL-15(dia.12×10mm)EA819DL-16(dia.13×10mm)EA819DL-17(dia.15×10mm)
・With diamond powder
・Case dim.-110×95×25(H)mm

Part Number

Configured Part Number is shown.

EA819SY-76

Part Number
EA819SY-76
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support