Grinding Stone with Shaft (WA) (6mm Shaft) EA819H-3A

Grinding Stone with Shaft (WA) (6mm Shaft) EA819H-3A
  • Volume Discount

【Product Specifications】
・Max. rpm-30000rpm
・OD-20mm
・Height-10mm
・Shaft dia.-6.0mm
・Length-48mm
・Grits-#60
・Abrasive grain-WA

Part Number

Configured Part Number is shown.

EA819H-3A

Part Number
EA819H-3A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support