Thin Tip Diamond Bar (3mm Shaft) EA819DM-13

Thin Tip Diamond Bar (3mm Shaft) EA819DM-13
  • Volume Discount

【Product Specifications】
・For inside diameter finish of carbide alloy and ceramics
・Shank dia.-3mm
・OD…2.0
・Under head L…13
・Length…45
・Blade L…5
・Grits…#200

Part Number

Configured Part Number is shown.

EA819DM-13

Part Number
EA819DM-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support