Diamond Bar (6mm Shaft) EA819DL-13

Diamond Bar (6mm Shaft) EA819DL-13
  • Volume Discount

【Product Specifications】
・Length-60mm
・Shaft dia.-6.0mm
・With diamond powder
・Grits-#50
・Suitable for fiberglass
・Blade D…9mm
・Blade L…10mm

Part Number

Configured Part Number is shown.

EA819DL-13

Part Number
EA819DL-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support