CBN Bar (3mm Shaft) EA819DJ-92

CBN Bar (3mm Shaft) EA819DJ-92
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#140
・Blade DxL…6.0 x 1.0mm
・Max. RPM…67,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-92

Part Number
EA819DJ-92
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support