CBN Bar (3mm Shaft) EA819DJ-82 (Part Numbers)

CBN Bar (3mm Shaft) EA819DJ-82

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#140
・Max. RPM-105,000rpm
・Blade dia. x length…3.0 x 6.0mm

Part Number

Configured Part Number is shown.

EA819DJ-82

Part Number
EA819DJ-82
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-82 in the CBN Bar (3mm Shaft) EA819DJ-82 series.

Additional Products in this Category

Tech Support