CBN Bar (3mm Shaft) EA819DJ-70 (Part Numbers)

CBN Bar (3mm Shaft) EA819DJ-70

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Blade DxL(mm)…1.2 x 8
・Grits…#140
・Max. RPM…105,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-70

Part Number
EA819DJ-70
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-70 in the CBN Bar (3mm Shaft) EA819DJ-70 series.

Additional Products in this Category

Tech Support