CBN Bar (3mm Shaft) EA819DJ-67 (Part Numbers)

CBN Bar (3mm Shaft) EA819DJ-67

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#100
・Blade DxL…4.7 x 10mm
・Max. RPM…70,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-67

Part Number
EA819DJ-67
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-67 in the CBN Bar (3mm Shaft) EA819DJ-67 series.

Additional Products in this Category

Tech Support