CBN Bar (3mm Shaft) EA819DJ-52 (Part Numbers)

CBN Bar (3mm Shaft) EA819DJ-52

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#140
・Max. RPM-80,000rpm
・Blade dia. x length…1.2 x 4mm

Part Number

Configured Part Number is shown.

EA819DJ-52

Part Number
EA819DJ-52
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support