CBN Bar (3mm Shaft) EA819DJ-23

CBN Bar (3mm Shaft) EA819DJ-23

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Max. RPM-105,000rpm
・CBN is suitable for processing of quenched steel (SKH, SKD, SKS, SK, SUS, SCM, FC, heat resistant alloy, etc.)
・Dia.…1.8mm

Part Number

Configured Part Number is shown.

EA819DJ-23

Part Number
EA819DJ-23
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support