Stainless Steel Root Stump Type Brush EA819BP-13

Stainless Steel Root Stump Type Brush EA819BP-13
  • Volume Discount

【Product Specifications】
・Shaft dia.-1/4 (6.35mm)
・Brush material-Stainless steel
・Max. RPM-20,000rpm
・OD…64mm
・Yarn dia.…0.35mm

Part Number

Configured Part Number is shown.

EA819BP-13

Part Number
EA819BP-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support