Bevel Type Wire Brush with Shaft (6mm Shaft) EA819BM-22

Bevel Type Wire Brush with Shaft (6mm Shaft) EA819BM-22
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Wire diameter-0.3mm
・Max. RPM-4,500rpm
・Material-Iron(Brass plating)
・Dia.-100mm
・Hair length-20mm

Part Number

Configured Part Number is shown.

EA819BM-22

Part Number
EA819BM-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support