• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cup Type Wire Brush with Shaft (6mm Shaft) EA819BM-13

Cup Type Wire Brush with Shaft (6mm Shaft) EA819BM-13
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Wire diameter-0.3mm
・Hair length-25mm
・Max. RPM-4,500rpm
・Material-Iron(Brass plating)
・Dia.-75mm

Part Number

Configured Part Number is shown.

EA819BM-13

Part Number
EA819BM-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support