• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Wire Brush with Shaft (6mm Shaft) EA819BK-37

Wire Brush with Shaft (6mm Shaft) EA819BK-37
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Max. RPM-2,000rpm
・Material-Diamond/nylon containing abrasive
・Brush dia.…15
・Hair length…20
・Yarn dia.…1.0
・Grits…#180

Part Number

Configured Part Number is shown.

EA819BK-37

Part Number
EA819BK-37
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support