Burr Removal 12 Pole Wire with Shaft (6mm) EA819BJ-96

Burr Removal 12 Pole Wire with Shaft (6mm) EA819BJ-96
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Dia.-5.5mm
・Wire dia.-1.2mm
・Max. RPM-5000rpm
・The centrifugal force of brush rotation extends the brush wires out to fit them to the target surface.
・For removing burrs of crossing holes and round holes
・Height-60mm
・Length-115mm
・Specification-12 wires

Part Number

Configured Part Number is shown.

EA819BJ-96

Part Number
EA819BJ-96
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support