• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Burr Removal 4 Pole Wire with Shaft (6mm) EA819BJ-93

Burr Removal 4 Pole Wire with Shaft (6mm) EA819BJ-93
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Dia.-5.5mm
・Wire dia.-1.2mm
・Max. RPM-5000rpm
・The centrifugal force of brush rotation extends the brush wires out to fit them to the target surface.
・For removing burrs of crossing holes and round holes
・Height-40mm
・Length-95mm
・Specification-12 wires

Part Number

Configured Part Number is shown.

EA819BJ-93

Part Number
EA819BJ-93
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support