• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Burr Removal 6 Pole Wire with Shaft (6mm) EA819BJ-102

Burr Removal 6 Pole Wire with Shaft (6mm) EA819BJ-102
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Dia.--101: 1.5mm, -102: 4.0mm
・Wire dia.--101: 0.5mm, -102: 0.8mm
・Max. RPM-8000rpm
・The centrifugal force of brush rotation extends the brush wires out to fit them to the target surface.
・Electrodeposited diamond effectively removes burrs and grinds corners
・Height-55mm
・Length-125mm
・Specification-6 wires

Part Number

Configured Part Number is shown.

EA819BJ-102

Part Number
EA819BJ-102
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support