Felt Buff Hard Type with Shaft (6mm) EA819BH-5

Felt Buff Hard Type with Shaft (6mm) EA819BH-5
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Max. RPM-15, 000rpm (-6/-16: 7,000rpm)
・Material-Felt
・Buff of highly-compressed fine good-quality wool
・Having little deformation and strong retention of abrasive, this buff exerts good grinding performance.
・Dia.-20mm
・Height-25mm
・Length-58mm
・Hard type

Part Number

Configured Part Number is shown.

EA819BH-5

Part Number
EA819BH-5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support