Pink Grinding Stone (6mm) (PA) EA819BG-3

Pink Grinding Stone (6mm) (PA) EA819BG-3
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#120
・For grinding of general steel materials, alloy steel,stainless steel, etc.
・Dia.…25mm
・Height…25mm
・Max. RPM…35,000rpm

Part Number

Configured Part Number is shown.

EA819BG-3

Part Number
EA819BG-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support