Pink Grinding Stone (6mm) (PA) EA819BF-6

Pink Grinding Stone (6mm) (PA) EA819BF-6
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#120
・For grinding of general steel materials, alloy steel, stainless steel, etc.
・Dia.…32mm
・Height…8mm
・Max. RPM…30,000rpm

Part Number

Configured Part Number is shown.

EA819BF-6

Part Number
EA819BF-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support