• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Gray Grinding Stone (6mm) (GC) EA819BF-27

Gray Grinding Stone (6mm) (GC) EA819BF-27
  • Volume Discount

【Product Specifications】
・Shaft dia.- 6.0mm
・Grits-#80
・For grinding of carbide alloy, ceramics, glass, plastic, etc.
・Dia.…19mm
・Height…25mm
・Max. RPM…34,000rpm

Part Number

Configured Part Number is shown.

EA819BF-27

Part Number
EA819BF-27
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support