Gray Grinding Stone (6mm) (GC) EA819BF-25

Gray Grinding Stone (6mm) (GC) EA819BF-25
  • Volume Discount

【Product Specifications】
・Shaft dia.- 6.0mm
・Grits-#80
・For grinding of carbide alloy, ceramics, glass, plastic, etc.
・Dia.…16mm
・Height…16mm
・Max. RPM…55,000rpm

Part Number

Configured Part Number is shown.

EA819BF-25

Part Number
EA819BF-25
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support