• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Grinding Stone with Shaft (3mm Shaft) EA819BE-2A

Grinding Stone with Shaft (3mm Shaft) EA819BE-2A
  • Volume Discount

【Product Specifications】
・Dia.-5mm
・Height-8mm
・Length-48mm
・Shaft dia.-3mm
・Max. rpm-70000rpm
・Color-Pink
・Grits-#100
・Abrasive grain-WA

Part Number

Configured Part Number is shown.

EA819BE-2A

Part Number
EA819BE-2A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support