• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-62 (Part Numbers)

Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-62
  • Volume Discount

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-Dia.30mm:25,000rpm、Dia.40mm:19,000rpm、Dia.50mm:15,000rpm、Dia.60mm:12,600rpm
・It prevents clogging, and has a long life.
・OD-60mm
・Height-15mm
・Grits-#60

Part Number

Configured Part Number is shown.

EA819AF-62

Part Number
EA819AF-62
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support