Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-53 (Part Numbers)

Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-53
  • Volume Discount

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-Dia.30mm:25,000rpm、Dia.40mm:19,000rpm、Dia.50mm:15,000rpm、Dia.60mm:12,600rpm
・It prevents clogging, and has a long life.
・OD-50mm
・Height-15mm
・Grits-#80

Part Number

Configured Part Number is shown.

EA819AF-53

Part Number
EA819AF-53
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support