Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-63

Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-63

【Product Specifications】
・Shaft dia.-6mm
・For internal grinding of pipe
・The wheel is desirable whose diameter is 5 to 10mm larger than the pipe's inner diameter.
・Grits…#100
・Dia.…80mm
・Max. RPM…12,000rpm

Part Number

Configured Part Number is shown.

EA819A-63

Part Number
EA819A-63
Part NumberVolume DiscountDays to Ship

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support