Hand Grinder Set EA818EE-60A

Hand Grinder Set EA818EE-60A
  • Volume Discount

【Product Specifications】
・Power supply-AC100V
・Rotation speed-10, 000 to 28, 000rpm
・Collet Chuck-3.2mm
・Length-188mm
・Weight-455g
・With gear change dial
・Accessories-Cutter grindstone, felt buff etc., 10 kinds tip tool
・Frequency-60Hz

Part Number

Configured Part Number is shown.

EA818EE-60A

Part Number
EA818EE-60A
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support