• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[3.2mm Shaft] Carbide Rotary Cutter EA818E-94

[3.2mm Shaft] Carbide Rotary Cutter EA818E-94
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Length-Approx. 38mm
・Material-Tungsten carbide
・For rough cutting
・Application-Hard steel, stainless steel, cast-iron,plastic, hard wood, etc.
・Max. RPM-35,000rpm
・Dia. x height…7.8 x 7.8mm

Part Number

Configured Part Number is shown.

EA818E-94

Part Number
EA818E-94
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support