[3.2mm] Grinding stone with shaft EA818E-75

[3.2mm] Grinding stone with shaft EA818E-75
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-30,000rpm
・For burr removal and finish
・Application-Glass, ceramics, stone, etc.
・Length-Approx. 38mm
・Dia. x height…3.2 x 7.0mm

Part Number

Configured Part Number is shown.

EA818E-75

Part Number
EA818E-75
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support