• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[3.2mm] Grinding Stone with Shaft EA818E-71

[3.2mm] Grinding Stone with Shaft EA818E-71
  • Volume Discount

【Product Specifications】
・For light burr removal, paint and rust removal
・Shaft dia.-3.2mm
・Max. RPM-30,000rpm
・Length-Approx. 40mm
・Dia.…13mm
・Height…13mm

Part Number

Configured Part Number is shown.

EA818E-71

Part Number
EA818E-71
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support